LM5001NISOEVAL
LM5001 非隔离反向评估板
LM5001NISOEVAL
概述
The LM5001 non-isolated flyback evaluation board is designed to provide the design engineer with a fully functional non-isolated flyback power converter based on Current Mode Control to evaluate the LM5001 switching regulator IC. The evaluation board provides a 5V output with 1A current capability. The input voltage ranges from 16V to 42V. The design operates at 250KHz, a good compromise between conversion efficiency and solution size. The printed circuit board consists of 2 layers of 2 ounce copper on FR4 material with a thickness of 0.062 inches. This application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM5001 datasheet for complete circuit design information.
特性
Refer to the LM5001 datasheet for complete circuit design information.
- Input Range: 16 to 42V
- Output Voltage: 5V, ±2%
- Output Current: 0 to 1A
- Frequency of Operation: 250 kHz
- Board Size: 2.75 X 1.75 X 0.6 inches
- Load Regulation: 0.1%
- Line Regulation: 0.1%
- Over Current Limiting
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1630 LM5001 Non-Isolated Flyback Evaluation Board (Rev. B) | 2013-4-30 | |||
证书 | LM5001NISOEVAL EU Declaration of Conformity (DoC) | 2019-1-2 |