LM4819MBD
具有停机模式的 350mW 音频功率放大器
LM4819MBD
概述
The LM4819 is a mono bridged power amplifier that is capable of delivering 350mWRMS output power into a 16Ω load or 300mWRMS output power into an 8Ω load with 10% THD+N from a 5V power supply.
This LM4819MBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4819M. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.
特性
- Available in SOP surface mount package.
- Switch on/off click suppression.
- Unity-gain stable.
- Minimum external components.
Applications:
- General purpose audio
- Portable electronic devices
- Information Appliances (IA)
通用音频放大器
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | LM4819MBD/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |