LM3674MF-1.8EV

采用 SOT 23-5 封装的 2MHz、600mA 降压 DC-DC 转换器

LM3674MF-1.8EV

立即订购

概述

The LM3674 evaluation board is a working demonstration of a step down DC-DC converter. The application note contains information about the evaluation board. The LM3674 step-down DC-DC converter is optimized for powering low voltage circuits from a single Li-Ion cell battery and input voltage rails from 2.7V to 5.5V. It provides up to 600mA load current, over the entire input voltage range. There are several fixed output voltages and adjustable output voltage versions. This device offers superior features and performance for mobile phones and similar portable systems. During PWM mode, the device operates at a fixed-frequency of 2 MHz (typ). Internal synchronous rectification provides high efficiency during PWM mode operation. In shutdown mode, the device turns off and reduces battery consumption to 0.01 microA (typ).

特性
  • 600mA max load current
  • Input voltage range from 2.7V to 5.5V
  • Available in fixed and adjustable output voltages ranging from 1.0V to 3.3V
  • Operates from a single Li-Ion cell Battery
  • Internal synchronous rectification for high efficiency
  • Internal soft start
  • 0.01 microA typical shutdown current
  • 2 MHz PWM fixed switching frequency (typ)
  • SOT23-5 package
  • Current overload protection and Thermal shutdown protection

Applications

  • Mobile phones
  • PDAs
  • MP3 players
  • Portable instruments
  • W-LAN
  • Digital still Cameras
  • Portable Hard disk drives

 

AC/DC 和 DC/DC 转换器(集成 FET)
LM3674 采用 SOT 23-5 封装的 2MHz、600mA 降压直流/直流转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM3674MF-1.8EV — 2MHz, 600mA Step-Down DC-DC Converter in SOT 23-5

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM3674MF-1.8EV 2MHz, 600mA Step-Down DC-DC Converter in SOT 23-5

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 AN-1427 LM3674 Evaluation Board (Rev. K) 2013-4-30
证书 LM3674MF-1.8EV EU Declaration of Conformity (DoC) 2019-1-2
应用手册 Application Note 1427 LM3674 Evaluation Board (cn) 2008-10-14

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持