LM3495EVAL
用于低输出电压的仿真峰值电流模式降压控制器
LM3495EVAL
概述
The Evaluation Board has been designed for testing of various circuits using the LM3495 buck regulator controller. A complete schematic for all the components is shown in Figure 3. The board is four layers, consisting of signal/power traces on top and bottom, one internal ground plane, and an internal split power plane. The top and bottom planes are 1oz. copper, internal planes are 1/2oz., and the board is 62mil FR4 laminate.
特性
- Input voltage from 2.9V to 18V
- Output voltage adjustable from 0.6V to 5.5V
- Feedback Accuracy ±1%
- Low-side Sensing, Programmable Current Limit without sense resistor
- Input Under Voltage Lockout
- Hiccup mode current limit protection eliminates thermal runaway during fault conditions
- Internal soft start with tracking capability
- 200 kHz to 1.5 MHz Switching frequency, Synchronizable
- On-chip gate drivers
- Soft output discharge during shutdown
- Startup into output pre-bias
- Operation from a single input rail
- Adaptive Duty Cycle Limit
- TSSOP-16 package
Applications
- Wide input voltage buck converters with low voltage, high accuracy outputs
- Core logic regulators
- High-efficiency buck regulation
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
用户指南 | LM3495 降压控制器评估模块用户指南 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | 2022-7-8 | ||
证书 | LM3495EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |