LM3429BKBSTEVAL
LM3429 - N 通道控制器 LED 驱动器降压/升压评估板
LM3429BKBSTEVAL
概述
This wide range evaluation board showcases the LM3429 NFET controller used with a buck-boost current regulator. It is designed to drive 4 to 8 LEDs at a maximum average LED current of 1A from a DC input voltage of 10 to 70V.
The evaluation board showcases most features of the LM3429 including PWM dimming, overvoltage protection and input under-voltage lockout. It also has a right angle connector (J7) which can mate with an external LED load board allowing for the LEDs to be mounted close to the driver. Alternatively, the LED+ and LED- banana jacks can be used to connect the LED load.
汽车 LED 驱动器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1985 LM3429 Buck-Boost Evaluation Board (Rev. C) | 2013-5-3 | |||
证书 | LM3429BKBSTEVAL/NO EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
证书 | LM3429BKBSTEVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |