LM3423BS2LYEV
升压 2 层 LED 驱动器评估板
LM3423BS2LYEV
概述
This evaluation board showcases the LM3423 NFET controller used with a boost current regulator. It is designed to drive 9 to 12 LEDs at a maximum average LED current of 700mA from a DC input voltage of 10 to 26V. The evaluation board showcases most features of the LM3423 including PWM dimming, overvoltage protection and input under-voltage lockout. It also has a connector footprint (J7) which can mate with an external LED load board allowing for the LEDs to be mounted close to the driver. Alternatively, the LED+ and LED- banana jacks can be used to connect the LED load.
特性
Contents:
- LM3423BS3LYEV assembled board
- AN-2011�LM3423 Boost 2 Layer Evaluation Board Application Note
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-2011 LM3423 Boost 2 Layer Evaluation Board (Rev. A) | 2013-5-3 | |||
证书 | LM3423BS2LYEV/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |