LM3414HVMREVAL

LM3414 LM3414HV 1A 65V LED 驱动器 PSOP-8 评估板

LM3414HVMREVAL

立即订购

概述

The LM3414HV is a 65V floating buck LED driver that designed to drive up to 18 pieces of serial High Brightness LEDs (HBLEDs) with up to 1000 mA LED forward current. With the incorporation of the proprietary Pulse-Level-Modulation (PLM) technology, the LM3414HV requires no external current sensing resistor to facilitate LED current regulation. The LM3414HV features a dimming control input (DIM pin) that allows PWM dimming control. The LM3414HV is available in LLP-8 (3 mm x 3 mm outline) and ePSOP8 to fulfil the requirements of small solution size and high thermal performance respectively. In order to demonstrate the performance of the LM3414 family, the LM3414HV is selected for the evaluation boards because of the wide input voltage range (4.5V to 65V) providing the best flexibility to fit the requirements of different applications.

Two versions of evaluation board with identical schematic are available with the LM3414HV in either LLP-8 or PSOP-8 package. The board with LLP-8 package demonstrates the high power density of the device. The board with PSOP-8 package demonstrates the functionality of the LM3414HV with enhanced thermal performance. The schematic, bill of materials and PCB layout for the evaluation boards are provided in this document. The evaluation boards can be adapted to different application requirements by changing the values of a few components only. This evaluation board is also suitable for the LM3414 with maximum acceptable input voltage reduced to 42VDC.

照明 LED 驱动器
LM3414 42V 60W 共阳极恒流降压型 LED 驱动器,无需外部电流感应资源 LM3414HV 65V 60W 共阳极恒流降压 LED 驱动器,无需外部电流感应资源
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM3414HVMREVAL/NOPB — LM3414 LM3414HV 1A 65V LED Driver PSOP-8 Evaluation Board

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM3414HVMREVAL/NOPB LM3414 LM3414HV 1A 65V LED Driver PSOP-8 Evaluation Board

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
证书 LM3414HVMREVAL/NOPB EU Declaration of Conformity (DoC) 2019-1-2
证书 LM3414HVMREVAL/NO EU Declaration of Conformity (DoC) 2019-1-2
用户指南 AN-2076 LM3414HV 1A 65V LED Driver Evaluation Board (Rev. B) 2010-8-10

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持