LM3409HVEVAL
LM3409HV 高电压 LED 降压控制器评估板
LM3409HVEVAL
概述
This evaluation board showcases the LM3409HV PFET controller for a buck current regulator. It is designed to drive 12 LEDs (VO = 42V) at a maximum average LED current (ILED = 1.5A) from a DC input voltage (VIN = 48V). The switching frequency (fSW = 400 kHz) is targeted for the nominal operating point, however fSW varies across the entire operating range.
The circuit can accept an input voltage of 6V-75V. However, if the input voltage drops below the regulated LED string voltage, the converter goes into dropout and VO = VIN ideally. The evaluation board showcases all features of the LM3409HV including analog dimming using the IADJ pin and internal PWM dimming using the EN pin. High frequency external parallel FET shunt PWM dimming can also be evaluated. The board has a header (J1) with a removable jumper, which is used to select the PWM dimming method.
The evaluation board has a right angle connector (J2) which can mate with an external LED load board allowing for the LEDs to be mounted close to the driver. This reduces potential ringing when there is no output capacitor. Alternatively, the LED+ and LED- turrets can be used to connect the LED load. Since the board contains a buck regulator designed for 48V input, the efficiency is very high at input voltages near or less than 48V. The switching frequency increases as input voltage increases, yielding lower efficiency at higher input voltages.
The evaluation board circuit can be redesigned to target the same switching frequency and LED current at a higher nominal input voltage. This design odification will increase the efficiency at high input voltage.
照明 LED 驱动器
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1953 LM3409HV Evaluation Board (Rev. D) | 2013-5-1 | |||
证书 | LM3409HVEVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
应用手册 | Application Note 1953 LM3409HV Evaluation Board (cn) | 2009-11-20 |