LM3409EVAL

LM3409 演示板

LM3409EVAL

立即订购

概述

This demonstration board showcases the LM3409 PFET controller for a buck current regulator. It is designed to drive 4 LEDs (VO = 15V) at a maximum average LED current (ILED = 1A) from a DC input voltage (VIN = 24V). The switching frequency (fSW = 525 kHz) is targeted for the nominal operating point, however fSW varies across the entire operating range. The circuit can accept an input voltage of 6V-42V. However, if the input voltage drops below the regulated LED string voltage, the converter goes into dropout and VO = VIN ideally. The demonstration board showcases several features of the LM3409 including both analog dimming using a potentiometer (R5) tied to the IADJ pin and internal PWM dimming using the EN pin. There is a header (J1) with a removable jumper, which is used to select PWM dimming or low power shutdown. The board has a right angle connector (J2) which can mate with an external LED load board allowing for the LEDs to be mounted close to the driver. This reduces potential ringing when there is no output capacitor. Alternatively, the LED+ and LED- turrets can be used to connect the LED load.

汽车 LED 驱动器
LM3409-Q1 用于高功率 LED 驱动器的 42V 汽车类 PFET 降压控制器

 

照明 LED 驱动器
LM3409 用于高功率 LED 驱动器的 42V PFET 降压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM3409EVAL/NOPB — LM3409 演示板

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM3409EVAL/NOPB LM3409 演示板

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
证书 LM3409EVAL/NOPB EU Declaration of Conformity (DoC) 2019-1-2
用户指南 AN-1954 LM3409 Demonstration Board (Rev. D) 2013-5-1
应用手册 Application Note 1954 LM3409 Demonstration Board (cn) 2009-11-20

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持