LM3404MREVAL

LM3402 LM3404 高功耗 PSOP-8 评估板

LM3404MREVAL

立即订购

概述

The LM3402/02HV and LM3404/04HV are buck regulator derived controlled current sources designed to drive a series string of high power, high brightness LEDs (HBLEDs) such as the Luxeon™ K2 Emitter at forward currents of up to 0.5A (LM3402/02HV) or 1.0A (LM3404/04HV). This evaluation board demonstrates the enhanced thermal performance of the PSOP-8 package option of any of those four ICs. The LM3404HV was chosen for the example circuit because the combination of high output current, high input voltage, and high duty cycle create the greatest demand for low junction-to-ambient thermal resistance (ΘJA). Note that the LM3404/04HV in SO-8 can also be used with this evaluation board, with reduced thermal performance.

特性
  • Integrated 1.0A MOSFET
  • VIN Range 6V to 42V (LM3404)
  • VIN Range 6V to 75V (LM3404HV)
  • 1.2A Output Current Over Temperature
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • Separate PWM Dimming and Low Power Shutdown
  • Supports All-Ceramic Output Capacitors and Capacitor-Less Outputs
  • Thermal Shutdown Protection
  • SO-8 Package, PSOP-8 Package

Applications:

  • LED Driver
  • Constant Current Source
  • Automotive Lighting
  • General Illumination
  • Industrial Lighting

 

照明 LED 驱动器
LM3402 42V 0.5A 恒流降压型 LED 驱动器 LM3402HV 75V 0.5A 恒流 LED 降压驱动器 LM3404 42V 1.0A 恒流降压型 LED 驱动器 LM3404HV 75V 1.0A 恒流 LED 降压驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM3404MREVAL — LM3402 LM3404 High Power PSOP-8 Evaluation board

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM3404MREVAL LM3402 LM3404 High Power PSOP-8 Evaluation board

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 AN-1585 LM3402 and LM3404 High Power PSOP-8 Evaluation Board (Rev. C) 2013-5-1
证书 LM3404MREVAL EU Declaration of Conformity (DoC) 2019-1-2
用户指南 LM3404 Driving a Seoul Semi Zpower P4 1A LED User Guide 2012-1-27

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持