LM3152-3.3DEMO

LM3152 - RD-164 - 演示板

LM3152-3.3DEMO

立即订购

概述

The LM3152-3.3 demonstration board is a part of the PowerWise® family of SIMPLE SWITCHER® Controllers. It has been designed to balance solution size and performance. The Constant-On-Time (COT) Emulated Ripple Mode (ERM) Control allows for the use of low ESR output capacitors and therefore decreases the output voltage ripple while maintaining a fast transient response. There is no loop compensation required for the COT architecture , as there is in voltage-mode and current mode control architectures, which helps to facilitate the ease of design and fast transient response. The demoboard uses a 2-layer , 2 ounce copper PCB with all of the components mounted on the top side. The LM3152-3.3 IC has a fixed output voltage of 3.3V and will operate over the input voltage range of 6V to 24V at 10A load current.

特性
  • Easy To Use with Webench and Offline Design Tools
  • No Loop Compensation Required
  • Low Solution Component Count
  • Ultra-Fast Transient Response
  • Low Output Voltage Ripple (32mVpp)
  • 3.3V Fixed Output Voltage
  • Optimized for 10A Average Load Current
  • 95% Peak Efficiency
  • Constant-On-Time with Emulated Ripple Mode Control
  • 500 kHz Switching Frequency

 

交流/直流和直流/直流控制器(外部 FET)
LM3150 具有可调输出电压的 6V 至 42V 同步降压控制器 LM3151 具有 3.3V 输出和可调开关频率的 42V 同步降压控制器 LM3152 具有 3.3V 输出和 500kHz 开关频率的 42V 同步降压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM3152-3.3DEMO — LM3152 - RD-164 - Demonstration Board

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM3152-3.3DEMO LM3152 - RD-164 - Demonstration Board

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 AN-1900 LM3150 Evaluation Boards (Rev. D) 2013-5-1
证书 LM3152-3.3DEMO EU Declaration of Conformity (DoC) 2019-1-2
用户指南 LM3152-3.3V Design @10A, Low Ripple, Fast Transient Response 6-24Vin User Guide 2012-1-27
更多文献资料 LM3152 - RD-164 - Demonstration Board 2012-1-26

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持