LM3150-500EVAL
用于 LM3150-500 kHz 的评估板 - SIMPLE SWITCHER® CONTROLLER、42V 同步降压
LM3150-500EVAL
概述
The LM3150 evaluation boards are designed to provide the design engineer with a fully functional power converter based on Constant On-Time with Emulated Ripple mode control to evaluate the LM3150 and the entire LM315x family of parts. The evaluation board is preconfigured to use the LM3150 with the output voltage adjusted to 3.3V, with a typical max load current of 10A. This board is configured for 500 kHz. The printed circuit board consists of 4 layers of FR4 material and the top and bottom layers using 2 once copper and the inner layers using 1 once copper. The board size is 2.9" X 2.9".
The evaluation board allows for a variety of configurations, and this multifunctional capability is used to also accept the fixed output versions of the LM3150 such as the LM3151-3.3, LM3152-3.3, and LM3153-3.3.
特性
- Switching Frequency: 500 kHz
- Input Voltage Range: 6V to 24V
- Output Voltage: 3.3V
- Output Current: 0A to 10A
交流/直流和直流/直流控制器(外部 FET)
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1900 LM3150 Evaluation Boards (Rev. D) | 2013-5-1 | |||
证书 | LM3150-500EVAL/NO EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
证书 | LM3150-500EVAL EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
证书 | LM3150-500EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |