LM3102EVAL
SIMPLE SWITCHER® 同步 1MHz 2.5A 降压电压稳压器评估模块
LM3102EVAL
概述
- Low component count and small solution size
- Stable with ceramic and other low ESR capacitors
- No loop compensation required
- High efficiency at a light load by DCM operation
- Pre-bias startup
- Ultra-fast transient response
- Programmable soft-start
- Programmable switching frequency up to 1 MHz
- Valley current limit
- Output over-voltage protection
- Precision internal reference for an adjustable output voltage down to 0.8V
- Thermal shutdown
特性
- Input voltage range of 4.5V -42V
- 2..5A output current
- 0.8V, ±1.5% reference
- Integrated dual N-Channel main and synchronous MOSFETs
- Thermally enhanced eTSSOP-20 package
Applications:
- 5VDC, 12VDC, 24VDC, 12VAC, and 24VAC systems
- Embedded Systems
- Industrial Control
- Automotive Telematics and Body Electronics
- Point of Load Regulators
- Storage Systems
- Broadband Infrastructure
- Direct Conversion from 2/3/4 Cell Lithium Batteries Systems
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LM3102EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | AN-1646 LM3102 Demonstration Board Reference Design (Rev. A) | 2013-4-29 | ||||
应用手册 | AN-2200 Precision Current Limiting with the LMP8646 and LMZ12003 (Rev. A) | 2013-4-23 |