LM27402SQEVAL

LM27402 评估板

LM27402SQEVAL

立即订购

概述

The LM27402 evaluation board represents a 20A typical application circuit. The application circuit is optimized for an input voltage of 12V. However, input voltage feed-forward technology allows the evaluation board to operate up to 20V while maintaining a stable output voltage of 1.5V at 20A. Temperature compensated inductor DCR current limit circuitry provides a steady current limit setpoint. Extra MOSFET and input/output capacitor footprints are included to accommodate higher currents if desired. An externally set soft-start time of 10 ms provides a controlled monotonic startup. The LM27402 evaluation board also supports pre-biased startup and provides a tracking connection for power supply sequencing. An external clock can be applied to change the switching frequency through an on board synchronization connection. PGOOD is externally pulled up to VDD and can be monitored via an on board terminal. Two extra terminals are included to provided a network analyzer connection for control loop stability analysis. The PCB measures 1.3? x 1.8? and includes input/output banana connectors for the input supply and load.

交流/直流和直流/直流控制器(外部 FET)
LM27402 具有 DCR 电流感应的 3V 至 20V 电压模式同步降压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM27402SQEVAL/NOPB — LM27402 Evaluation Board

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM27402SQEVAL/NOPB LM27402 Evaluation Board

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
证书 LM27402SQEVAL EU RoHS Declaration of Conformity (DoC) (Rev. A) 2022-3-8
用户指南 LM27402 Buck Controller Evaluation Module User's Guide (Rev. C) PDF | HTML 2022-1-10

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持