LM2735XMYEVAL
520kHz 1.6MHz 节省空间的升压和 SEPIC DC-DC 稳压器 LM2735Y 升压(采用 8 引脚 eMSOP 封装)演示板
LM2735XMYEVAL
概述
The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735Y 520kHz DC-DC switching converter in the 8-Pin eMSOP package. This is a 2-layer board using the bottom layer as a Ground plane.
特性
- Input voltage range 2.7V to 5.5V
- Output voltage range 3V to 24V
- 2.1A switch current over full temperature range
- Current-Mode control
- Logic high enable pin
- Ultra low standby current of 80 nA in shutdown
- 170Ωm NMOS switch
- ± 2% feedback voltage accuracy
- Ease-of-use, small total solution size
• Internal soft-start
• Internal compensation
• Two switching frequencies
• 520 kHz (LM2735-Y)
• 1.6 MHz (LM2735-X)
• Uses small surface mount inductors and chip capacitors
• Tiny SOT23-5, LLP-6, and eMSOP-8 packages
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1668 LM2735Y 8-Pin eMSOP Demo Board (Rev. B) | 2013-4-25 | |||
证书 | LM2735XMYEVAL EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
应用手册 | Application Note 1668 LM2735Y 8-Pin eMSOP Demo Board (cn) | 2007-6-29 |