LM2675-5.0EVAL

SIMPLE SWITCHER 电源转换器高效 1A 降压电压稳压器评估模块

LM2675-5.0EVAL

立即订购

概述

Amp Step-Down High-Efficency SIMPLE SWITCHER Evaluation Board.

The LM2675 SIMPLE SWITCHER step-down regulator provides all the active functions for a step-down regulator capable of driving a 1A load. Switching frequency is internally set to 260 kHz, allowing smaller-sized filter components than would be needed with lower-frequency switching regulators. The internal switch is an 0.25-ohm DMOS device, providing very high-efficiency power conversion. With this high efficiency, the copper traces on the printed circuit board are the only heat sinking needed.

The LM2675-5.0 Evaluation board is fully assembled and tested surface-mount regulator that provides a 5V? 1.5% output at up to 1A, from an input of 8V to 40V. The overall efficiency is typically as high as 90%. The operating temperature range is 0°C to + 85°C.

AC/DC 和 DC/DC 转换器(集成 FET)
LM2675 元件数量较少的 SIMPLE SWITCHER® 6.5V 至 40V、1A 降压稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM2675-5.0EVAL — SIMPLE SWITCHER 电源转换器高效 1A 降压稳压器评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM2675-5.0EVAL SIMPLE SWITCHER 电源转换器高效 1A 降压稳压器评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
证书 LM2675-5.0EVAL EU Declaration of Conformity (DoC) 2019-1-2
用户指南 LM2675 5.0EVAL 1A Step-Down High-Efficiency SIMPLE SWITCHER Eval Brd (Rev. C) 2013-4-24

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频