LM26420XMHEVAL

LM26420 2.2 MHz、eTSSOP 同步降压评估板

LM26420XMHEVAL

立即订购

概述

The LM26420 Evaluation board was designed to provide two 2A outputs, VOUT1 and VOUT2 . It is available in either the eTSSOP package option of the LM26420 for easier probing or the LLP version for evaluating the smaller package. The design emphasizes on the compactness of the LM26420 PCB layout and is thermally optimized. The total solution size is less than 35mm by 40mm. The board supports the conversion from an input voltage ranging from 3V to 5.5V down to output voltages of 0.8V for each channel. VOUT1 and VOUT2 are set to 1.2V and 2.5V respectively. The feedback resistor can be changed to support output voltages as low as 0.8V or as high at 4.5V, assuming VIN is high enough to support it. The EN pins are pulled up to VIN by jumpers for easy evaluation but can also be easily controlled by external logic.

特性
  • Input Voltage: 3V to 5.5V
  • Output Voltages: 1.2 VOUT1 and 2.5 VOUT2
  • Maximum load current: 2A/output
  • Minimum load current: 0A
  • Size: 1.35 in. x 1.6 in.
  • Peak Current Limit: approx= 3.2A at 25°C
  • Nominal Switching Frequency: 2.2 MHz
  • IC package eTSSOP

 

AC/DC 和 DC/DC 转换器(集成 FET)
LM26420 双通道 2A 高效同步直流/直流转换器 LM26420-Q1 通过汽车认证的双路 2A 高效同步直流/直流转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM26420XMHEVAL/NOPB — LM26420 2.2 MHz, eTSSOP Synchronous Buck Evaluation Board

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM26420XMHEVAL/NOPB LM26420 2.2 MHz, eTSSOP Synchronous Buck Evaluation Board

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 AN-1870 LM26420 Evaluation Board (Rev. B) 2013-4-24
证书 LM26420XMHEVAL/NOPB EU Declaration of Conformity (DoC) 2019-1-2
证书 LM26420XMHEVAL/NO EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持