LM26400YEVAL

双路 2A、500kHz 宽输入范围降压稳压器

LM26400YEVAL

立即订购

概述

The LM26400Y demonstration board was designed to provide two 2A outputs at 1.2V and 2.5V respectively. It uses the ETSSOP package option of the LM26400Y for easier probing. The design emphasizes on the compactness of the LM26400Y PCB layout and is thermally optimized. The total solution size is about 20mm by 30mm. The board supports the conversion from an input voltage ranging from 5V to 20V down to output voltages of 1.2V and 2.5V. With the availability of a separate 5V rail and a couple of small bootstrap diodes, the board also supports an input voltage down to 3.3V with 2A output currents. The EN pins are pulled up to VIN by default for easy evaluation but can also be easily controlled by external logic.

特性
  • Input voltage range of 3-20V
  • Dual 2A output
  • Output voltage down to 0.6V
  • Internal compensation
  • 500kHz PWM frequency
  • Separate enable pins
  • Separate soft start pins
  • Frequency foldback protection
  • 175mΩ NMOS switch
  • Integrated bootstrap diodes
  • Over-current protection
  • ETSSOP and LLP packages
  • Thermal shutdown

Applications:

  • DTV-LCD
  • Set-Top Box
  • XDSL
  • Automotive
  • Computing Peripherals
  • Industrial Controls
  • Point of Load

 

AC/DC 和 DC/DC 转换器(集成 FET)
LM26400Y 双路 2A、500kHz 宽输入范围降压稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM26400YEVAL/NOPB — Dual 2A, 500kHz Wide Input Range Buck Regulator

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM26400YEVAL/NOPB Dual 2A, 500kHz Wide Input Range Buck Regulator

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
用户指南 LM26400Y Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 2021-12-20
证书 LM26400YEVAL/NOPB EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持