LM25037EVAL
用于 LM25037 的评估板 - 具有交流输出的双路 PWM 控制器
LM25037EVAL
概述
The LM25037 evaluation board is designed to provide the design engineer with a fully functional power converter based on push-pull topology to evaluate the LM25037 controller.
特性
- Input Operating Range: 16 to 32V
- Output Voltage: 5.0V
- Output Current: 0 to 10A
- Measured Efficiency: 88% @ 10A Load and 24V Input
- Frequency of Operation: 250 kHz
- Board Size: 3.5x2.25x0.05 inches (4 layers of 2 oz copper)
- Load Regulation: 2%
- Line UVLO (14V rising / 11V falling)
交流/直流和直流/直流控制器(外部 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1861 LM25037 Evaluation Board (Rev. C) | 2013-5-5 | |||
证书 | LM25037EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |