LM25011MY-EVAL
用于 LM25011 的评估板
LM25011MY-EVAL
概述
The LM25011EVAL evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 8V to 42V. The circuit features an adjustable load current in excess of 2A.
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1965 LM25011 Evaluation Board (Rev. B) | 2013-4-24 | |||
证书 | LM25011MY-EVAL/NO EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
证书 | LM25011MY-EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |