LM20242EVAL

36V,2A PowerWise® 可调节频率同步降压稳压器评估模块

LM20242EVAL

立即订购

概述

The LM20242 synchronous rectifier Buck evaluation board is designed to provide the design engineer with a fully functional Buck power converter based on Current Mode Control to evaluate the LM20242 switching regulator IC. The evaluation board provides a 3.3V output with 2A current capability. The input voltage ranges from 8V to 36V. The design operates at 300 kHz, a good compromise between conversion efficiency and solution size. The printed circuit board consists of 2 layers of 2 ounce copper on FR4 material with a thickness of 0.062 inches. This application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM20242 datasheet for complete circuit design information.

特性
  • 2A Output Current, 3.7A peak current
  • 130 mΩ/110 mW integrated power MOSFETs
  • 1.5% output voltage accuracy
  • Current Mode Control, selectable compensation
  • Resistor programmed, 1MHz capable oscillator
  • Synchronous rectifier with diode emulation
  • Adjustable output voltage down to 0.8V
  • Compatible with pre-biased loads
  • Programmable soft-start with external capacitor
  • Precision enable pin with hysteresis
  • OVP, UVLO inputs and PGOOD output
  • Internally protected with peak current limit, thermal shutdown and restart
  • Accurate current limit minimizes inductor size
  • Non-linear current mode slope compensation
  • eTSSOP-16 exposed pad package

Applications:

  • Simple to design, high efficiency point of load regulation from a 4.5V to 36V bus
  • High Performance DSPs, FPGAs, ASICs and Microprocessors
  • Communications Infrastructure, Automotive

 

AC/DC 和 DC/DC 转换器(集成 FET)
LM20242 4.5-36V 2A 电流模式可调频率同步降压稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM20242EVAL/NOPB — 36V,2A PowerWise® 可调节频率同步降压稳压器评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM20242EVAL/NOPB 36V,2A PowerWise® 可调节频率同步降压稳压器评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 AN-1694 LM20242 Evaluation Board (Rev. B) 2013-5-5
证书 LM20242EVAL/NOPB EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持