LB-3P-TRACE32-SENSORS
概述
Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify many of TI's Sensors. The globally renowned debug and trace solutions for embedded systems are the perfect solution for all development phases from early pre-silicon development up to product certification and troubleshooting in the field. The intuitive modular design of our tools provide engineers with the highest available performance today and a system that adapts and grows as their needs change. The certified Tool Qualification Support Kit (TQSK) provides a convenient and comprehensive way to qualify TRACE32® tools for safety-related projects and simplifies the path to certification.
特性
- Highest download speeds and smallest response times
- Recording 'one in a million' events and discovering why they happen
- Recording digital or analog signals correlating to the program flow trace
- Advanced multicore debugging and tracing
- Toolkit is fully scriptable
- Consistent GUI saves time and eases transition from one chip to another
立即订购并开发
COMBIPROBE-II-SENSORS — TRACE32 PowerTrace II Lite - Cost-Effective Parallel Trace Extension
COMBIPROBE-II-SENSORS — TRACE32 PowerTrace II Lite - Cost-Effective Parallel Trace Extension
INSTRUCTIONSET-SIMULATOR-SENSORS — TRACE32 Instruction Set Simulator - Developing without hardware
INSTRUCTIONSET-SIMULATOR-SENSORS — TRACE32 Instruction Set Simulator - Developing without hardware
LOGIC-ANALYZER-EXT-SENSORS
— TRACE32 逻辑分析仪扩展 - 将程序流和目标信号整合在一起
LOGIC-ANALYZER-EXT-SENSORS
—
TRACE32 逻辑分析仪扩展 - 将程序流和目标信号整合在一起
MICROTRACE-SENSORS — TRACE32 CombiProbe II - Compact Debug and Trace Probe for Mid-Range Embedded Systems
MICROTRACE-SENSORS — TRACE32 CombiProbe II - Compact Debug and Trace Probe for Mid-Range Embedded Systems
POWERDEBUG-E40-SENSORS — TRACE32 PowerDebug E40 - Powerful Standard Debugger
POWERDEBUG-E40-SENSORS — TRACE32 PowerDebug E40 - Powerful Standard Debugger
POWERDEBUG-X51-SENSORS — TRACE32 PowerDebug X51 - Expandable, High-performance Debugger
POWERDEBUG-X51-SENSORS — TRACE32 PowerDebug X51 - Expandable, High-performance Debugger
POWERTRACE-SERIAL2-SENSORS — TRACE32 PowerTrace Serial 2 - High Performance Serial Trace Extension
POWERTRACE-SERIAL2-SENSORS — TRACE32 PowerTrace Serial 2 - High Performance Serial Trace Extension
POWERVIEW-SENSORS — TRACE32 PowerView - Central front end for all debug and trace activities
POWERVIEW-SENSORS — TRACE32 PowerView - Central front end for all debug and trace activities
支持和培训
视频系列
观看全部视频免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。