LB-3P-TRACE32-C2000

适用于 C2000 实时微控制器的 Lauterbach TRACE32 调试系统

LB-3P-TRACE32-C2000

来源: Lauterbach GmbH
立即订购

概述

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of C2000 real-time microcontrollers, which are a popular choice for real-time control, motor drivers, inverters, power supplies and automotive body and lighting controllers. The globally renowned Lauterbach TRACE32 debug tools are the perfect solution for all development phases from early pre-silicon development up to product certification and troubleshooting in the field:  full on-chip breakpoint support; run-time memory access; flash programming and benchmark counters. Everything is scriptable, enabling developers to repeat the same test-sequence over and over.The intuitive modular design of TRACE32 debug tools provide engineers with the highest available performance today and a system that adapts and grows as their needs change.

特性
  • Highest download speeds and smallest response times
  • Recording digital or analog signals correlating to the program flow trace
  • Advanced multicore debugging
  • Toolkit is fully scriptable
  • Consistent GUI saves time and eases transition from one chip to another
C2000 实时微控制器
F29H850TU 具有 C29x 200MHz 三核、锁步、4MB 闪存的功能安全合规型 C2000™ 64 位 MCU F29H859TU-Q1 具有 C29x 200MHz 三核、锁步、4MB 闪存的汽车级功能安全合规型 C2000™ 64 位 MCU
下载 观看带字幕的视频 视频
照片提供方为 Lauterbach GmbH

立即订购并开发

接口适配器

COMBIPROBE-II-C2000 — TRACE32 CombiProbe II - Compact Debug and Trace Probe for Mid-Range Embedded Systems

支持的产品和硬件

COMBIPROBE-II-C2000 TRACE32 CombiProbe II - Compact Debug and Trace Probe for Mid-Range Embedded Systems

close
版本: null
发布日期:
模拟工具

INSTRUCTIONSET-SIMULATOR-C2000 — TRACE32 Instruction Set Simulator - Developing without hardware

支持的产品和硬件

INSTRUCTIONSET-SIMULATOR-C2000 TRACE32 Instruction Set Simulator - Developing without hardware

close
版本: null
发布日期:
接口适配器

LOGIC-ANALYZER-EXT-C2000 — TRACE32 Logic Analyzer Extensions - Bringing together program-flow and target-signals

支持的产品和硬件

LOGIC-ANALYZER-EXT-C2000 TRACE32 Logic Analyzer Extensions - Bringing together program-flow and target-signals

close
版本: null
发布日期:
调试探针

POWERDEBUG-E40-C2000 — TRACE32 PowerDebug E40 - Powerful Standard Debugger

支持的产品和硬件

POWERDEBUG-E40-C2000 TRACE32 PowerDebug E40 - Powerful Standard Debugger

close
版本: null
发布日期:
调试探针

POWERDEBUG-X51-C2000 — TRACE32 PowerDebug X51 - Expandable, High-performance Debugger

支持的产品和硬件

POWERDEBUG-X51-C2000 TRACE32 PowerDebug X51 - Expandable, High-performance Debugger

close
版本: null
发布日期:
IDE、配置、编译器或调试器

POWERVIEW-C2000 — TRACE32 PowerView - Central front end for all debug and trace activities

支持的产品和硬件

POWERVIEW-C2000 TRACE32 PowerView - Central front end for all debug and trace activities

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

支持和培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 Lauterbach GmbH。
免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。