KDN-3P-SLAM

用于 TI Edge AI 机器人的 Kudan SLA

KDN-3P-SLAM

来源: Kudan Inc.
下载

概述

Kudan is a global deep technology company developing commercial artificial perception algorithms based on simultaneous localization and mapping (SLAM) since its founding in 2011. Kudan’s technology currently enables solutions for its partners in automotive, robotics, drone/UAV, mapping and surveying and XR (augmented reality/virtual reality).

In collaboration with Texas Instruments, Kudan delivers unparalleled visual SLAM performance on the Jacinto™ 7 processors for a broad range of applications, including robotics and autonomous vehicles.

Visual SLAM can achieve typically required accuracy in automotive and robotics with efficient use of memory and computing resources for mission critical real-time applications. Utilizing the camera as the primary sensor, the software creates a point cloud map of the environment, and accurately tracks the position and pose of a device.

Using the camera as the primary sensor, Kudan’s visual SLAM create a point cloud map of the environment, and accurately track the position and pose of a device.

特性
  • Achieves typically required accuracy in automotive and robotics with efficient use of memory and computing resources for mission critical real-time applications
  • Supports a wide range of sensor configurations
    • Stereo camera
    • Mono camera
    • RGB-D camera
  • Ability to integrate additional sensors
    • Multiple cameras
    • Inertial measurement unit (IMU)
    • GNSS/GPS
    • Wheel odometry
  • Support for robot operating system (ROS) with a Kudan’s ROS node, and as well as custom systems via API library
下载 观看带字幕的视频 视频

下载

代码示例或演示

KDN-VSLAM-ROS Kudan 可视化 SLAM 评估版本,用于基于 ROS 的系统,支持追踪与导航的映射和本地化

支持的产品和硬件

KDN-VSLAM-ROS Kudan 可视化 SLAM 评估版本,用于基于 ROS 的系统,支持追踪与导航的映射和本地化

close
最新版本
版本: null
发布日期: 2025-11-18

支持和培训

第三方支持
TI 不会为此软件提供持续且直接的设计支持。要在设计期间获得支持,请联系 Kudan Inc..
免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。