ISO7310C-EVM
ISO7310C-EVM:单通道数字隔离器评估模块
ISO7310C-EVM
概述
The ISO7310C-EVM evaluation module (EVM) helps you evaluate device performance, supporting the fast development and analysis of isolated systems. This EVM board supports evaluation of any of our single-channel or dual-channel digital isolators in an 8-pin SOIC package.
The ISO7310C digital isolator provides galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. This device has one isolated channel that has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry.
特性
- 4242-VPK isolation per DIN EN 60747-5-5
- 3-kVRMS isolation for 1 minute per UL 1577
- 25-Mbps signaling rate
- Integrated noise filter at input
- > 25 years isolation barrier life
数字隔离器
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | ISO7310C-EVM EU Declaration of Conformity (DoC) | 2019-1-2 |