IBV-3P-ICECAT
概述
The icECAT EtherCAT Master Stack library by IBV is a Software Development Kit (SDK) for creating an EtherCAT MainDevice (master) system achieving best performance with lowest resource usage. It is especially designed for use on embedded systems with optimized Link Layer drivers with DMA support available for Texas Instrument's processors. The SDK targets multiple products from TI: the AM64x/AM243x on R5F core (FreeRTOS) or A53 core (Linux), TDA4 (J784S4) on R5F core (FreeRTOS), AM263P on R5F core (FreeRTOS), and AM68/AM69 on A53 core (Linux).
特性
- Feature set according to ETG.1500 EtherCAT Master Class A and Class B
- ENI configuration via XML file or as statically generated source code
- Mailbox protocols: CoE, SoE, EoE, FoE, VoE
- Distributed Clocks (DC) in master and slave synchronization mode
- Hot Connect (option)
- Cable redundancy (subset)
- Slave-to-slave communication
- SII access
- SDO Info Service
- Explicit Device ID
下载
icECAT-SDK — EtherCAT MainDevice SDK for embedded systems, high performance, royalty-free
icECAT-SDK — EtherCAT MainDevice SDK for embedded systems, high performance, royalty-free
支持和培训
视频系列
观看全部视频免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。