HD3SS6126EVM

HD3SS6126EVM - USB 3.0 差动开关 2:1/1:2 MUX/DEMUX 评估模块

HD3SS6126EVM

立即订购

概述

This evaluation module (EVM) features the HD3SS6126 2:1 and 1:2 mux and demux, high-speed switch typically used for switching USB 2.0 and USB 3.0 signals.  The EVM can also be used for PCIe (Gen1,Gen2), SATA, XAUI and DP signal routing between two destinations.

The HD3SS6126EVM lets you evaluate an application example of a USB KVM switch. One of two USB hosts systems can be selected for a USB device using this EVM board to facilite switching between two USB hosts. USB 3.0 Micro-B receptacles are used on the host-side USB port but standard type-B receptacle can also be used if desired. A USB 3.0 standard type-A receptacle is used on the device-side USB port. The USB ports can be attached with a standard USB cable to any USB 3.0 or legacy USB host, hub or device. However, a legacy USB cable will force the system to the high-speed operation.

特性
  • Powered by VBUS from USB Host
  • Select USB2.0 independently from USB3.0
  • Select from two USB 2.0 and USB 3.0 hosts with one USB device for this EVM
  • Compatible with the our modular EVM system
USB 转接驱动器和多路复用器
HD3SS6126 USB 3.0 + USB2.0 差分开关 2:1/1:2 多路复用器/多路信号分离器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

HD3SS6126EVM — HD3SS6126EVM - USB 3.0 差动开关 2:1/1:2 MUX/DEMUX 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

HD3SS6126EVM HD3SS6126EVM - USB 3.0 差动开关 2:1/1:2 MUX/DEMUX 评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 HD3SS6126EVM Device Reference Design 2013-10-17
证书 HD3SS6126EVM EU Declaration of Conformity (DoC) 2019-1-2
数据表 HD3SS6126 USB 3.0 和 USB 2.0 差分开关 2:1/1:2 多路复用/解复用器 数据表 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2016-6-8

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持