FFTLIB
用于浮点器件的 FFT 库
FFTLIB
概述
The Texas Instruments FFT library is an optimized floating-point math function library for computing the discrete Fourier transform (DFT).
特性
- Supports C66x TI DSP platform for little-endian
- Supports single-precision and double-precision floating point
- Supports complex inputs and real inputs
- Supports 1D, 2D and 3D FFT
- Supports Single-core and Multi-core
- API similar to FFTW, includes FFT plan and FFT execute
下载
驱动程序或库
C66X-FFTLIB — 用于 C66x 浮点器件的 FFT 库
C66X-FFTLIB — 用于 C66x 浮点器件的 FFT 库
FFTLIB for C66x Windows Installer
FFTLIB for C66x Linux Installer
FFTLIB for K2H Windows Installer
FFTLIB for K2H Linux Installer
文档
FFTLIB Software Manifest
发布信息
This is a GA release of the FFT Library (FFTLIB) for C66x/K2H processors.
The deliverables in this release include Windows and Linux installation executables for the C66x and K2H processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.您可能需要的其他资源
驱动程序或库
C66X-FFTLIB — 用于 C66x 浮点器件的 FFT 库
C66X-FFTLIB — 用于 C66x 浮点器件的 FFT 库
FFTLIB for C66x Windows Installer
FFTLIB for C66x Linux Installer
FFTLIB for K2H Windows Installer
FFTLIB for K2H Linux Installer
文档
FFTLIB Software Manifest
发布信息
This is a GA release of the FFT Library (FFTLIB) for C66x/K2H processors.
The deliverables in this release include Windows and Linux installation executables for the C66x and K2H processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.