DRV411EVM
针对闭环磁流传感器的传感器信号调节 IC 的评估模块
DRV411EVM
概述
The DRV411EVM is an evaluation platform for the DRV411, a sensor signal conditioning integrated circuit for closed loop magnetic current sensors. The DRV411EVM allows evaluation of all aspects of the DRV411 device when connected to a user supplied hall sensor and coil. Complete schematics and a bill of materials are included for reference.
特性
- Full-featured evaluation board for the DRV411
- Pin sockets for easily changing hall sensor devices during evaluation
- Built in reference and gain setting options
信号调节器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | DRV411EVM User's Guide (Rev. A) | 2013-11-27 | |||
| 证书 | DRV411EVM EU Declaration of Conformity (DoC) | 2019-1-2 |