DRV11873EVM
DRV11873 评估模块
DRV11873EVM
概述
The DRV11873EVM (evaluation module) provides a cost effective, sensorless-solution for running a 3-phase BLDC motor in 150 degree sinusoidal commutation.
特性
- 4-16V supply voltage range
- 1.5A peak output current
- Allows user to spin their motor in two easy steps: Attach power. Attach motor.
- PWM and FG connect pins allow for optional closed loop MCU control
- Fully protected and robust solution
集成控制 BLDC 驱动器
设计文件
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | DRV11873EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
用户指南 | DRV11873 EVM User Manual (Rev. A) | 2013-3-12 |