DRV10970EVM
DRV10970 三相无刷电机驱动器评估模块
DRV10970EVM
概述
The DRV10970EVM evaluation module (EVM) serves as a user-friendly evaluation kit to demonstrate TI's brushless motor driver DRV10970. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. The DRV10970EVM supports single ended, differential or Hall IC inputs configuration for Hall signals. The DRV10970 EVM can be configured to work with ADAA (Automatic Drive Angle Adjust) or DAA (Fixed Drive Angle Adjust).
特性
- Wide Power Supply Voltage Range: 5 to 18 V
- PWM or onboard analog potentiometer speed control
- Jumper configuration to select differential Hall signal or Hall IC signal
- On board switch to connect/disconnect power and Over current protection
- Jumper configuration to select trapezodial mode or sine mode
集成控制 BLDC 驱动器
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DRV10970 EVM User's Guide | 2016-3-7 | |||
证书 | DRV10970EVM EU Declaration of Conformity (DoC) | 2019-1-2 |