DE-3P-DEOR6843V1

Digital Edge automotive FCC and CE certified in-cabin radar sensor using TI AWR6843

DE-3P-DEOR6843V1

立即订购

概述

Digital Edge has developed the automotive in-cabin radar sensor DEOR, based on the TI AWR6843 Non-AOP chipset. The product fully complies with EURO NCAP CPD requirements and is certified by both FCC and CE, meeting global standards. Powered by advanced AI signal processing, DEOR achieves a very high detection rate of living beings inside the cabin with an exceptionally low false alarm rate, while offering outstanding practicality by enabling installation in any vehicle within just a few minutes.

特性
  • Integrated CPD (Child Presence Detection) algorithm and software
  • MIMO antenna architecture for enhanced detection performance
  • Real-time GUI monitoring software for intuitive data visualization
  • Low power consumption with MCU-only operation, optimized for energy efficiency
  • Certified by FCC and CE, compliant with global standards
汽车毫米波雷达传感器
AWR6843 集成 DSP、MCU 和雷达加速器的单芯片 60GHz 至 64GHz 汽车雷达传感器
下载 观看带字幕的视频 视频
照片提供方为 Digital Edge Solutions, Inc

立即订购并开发

评估板

DEOR-6843-V1 — Digital Edge AWR6843 60 GHz mmWave Radar Sensor

支持的产品和硬件

DEOR-6843-V1 Digital Edge AWR6843 60 GHz mmWave Radar Sensor

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

支持和培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 Digital Edge Solutions, Inc。
免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。