DAC8803EVM
DAC8803 评估模块
DAC8803EVM
概述
The EVM allows complete performance and operational analysis of the DAC8803 device. The design includes four external buffers and DPDT switches to allow unipolar and bipolar output operation. The DAC8803EVM is designed in TI modular form factor. This form factor permits connection to several TI DSKs through interface boards such as the 5-6K Interface and HPA-MCU Interface boards.
特性
- EVM for the DAC8803 14bit, current, multiplying, quad DAC
- On-board ± 10 V reference and buffer circuits
- High-Speed serial interface
- Modular design for use with a variety of DSP and microcontroller interface boards
- The EVM can be used as a stand alone board by applying power to terminal J3
精密 DAC (≤10 MSPS)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DAC8803/14 EVM | 2006-5-31 | |||
证书 | DAC8803EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
应用手册 | Interfacing the DAC8803EVM to TMS470 Processors | 2006-6-28 |