DAC8554EVM

DAC8554 评估模块

DAC8554EVM

立即订购

概述

The EVM features the DAC8554EVM digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, quad-channel, serial input, Digital to Analog Converter (DAC). The EVM provides the serial interface header for communication. This allows easy attachment to any host microprocessor or TI DSP base system. All outputs can be switched through their respective jumpers for the purpose of stacking up to 8 channels.

特性
  • The EVM is compatible with the 5-6KINTERFACE board allowing use of the C3000 and C6000 DSP Starter Kits
  • The serial interface is easily attached to TI DSP based communication systems
  • The EVM can connect and interface to an MSP430 based platform
  • An external op-amp can be used as an option to provide output signal conditioning
  • Headers J2A (top side) and J2B (bottom side) are pass through connectors used for interface signals
精密 DAC (≤10 MSPS)
DAC8554 16 位、四通道、超低短时脉冲波形干扰、电压输出数模转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

DAC8554EVM — DAC8554EVM 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

DAC8554EVM DAC8554EVM 评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 DAC8554EVM User's Guide 2006-1-13
证书 DAC8554EVM EU Declaration of Conformity (DoC) 2019-1-2
应用手册 Interfacing the DAC8554EVM to TMS320C6x Processors 2006-3-14

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持