DAC7811EVM
DAC7811 评估模块
DAC7811EVM
概述
The EVM features the DAC7811 digital-to-analog converter. This EVM is designed around standardized TI modular specifications. This simple modular form factor allows direct evaluation of the DACs performance and operating characteristics. Using the 5-6KINTERFACE board, the DAC7811EVM can be interfaced to a number of TI DSP Starter Kits, including those in the C5000 and C6000 series.
特性
- Evaluation board for the 12-bit current output DAC7811
- Onboard reference and buffer circuits
- High-speed serial interface
- Modular design for use with a variety of DSP and microcontroller interface boards
- Single switch allows DAC7811EVM output to operate in unipolar or bipolar mode
精密 DAC (≤10 MSPS)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | DAC7811EVM | 2005-9-23 | |||
| 证书 | DAC7811EVM EU Declaration of Conformity (DoC) | 2019-1-2 |