DAC7574EVM

DAC7574 评估模块

DAC7574EVM

立即订购

概述

This EVM features one of the following digital-to-analog converter (DACs); the DAC7574, DAC7571, DAC6564, DAC6571, DAC5574, DAC5571 and DAC8571. The board provides a quick and easy way to evaluate the functionality and performance of these high-resolution I2C-input DACs. Although the EVM supports seven DAC types, only the selected DAC and its associated components are installed to simplify configuration. The EVM also provides an I2C serial interface to communicate with any host microprocessor or TI DAP base system.

If I only request literature what will I receive?
  • The DAC7574,DAC7571,DAC8571,DAC6574,DAC6571,DAC5574, and DAC5571EVM User's Guide SLAU117A- includes; schematic, component layout, and BOM
  • The DAC7574 Data Sheet, Number - SLAS375
Does the DAC7574EVM come with any connectors?
  • No the EVM does not come with connectors or cables these must be supplied by the customer.
What does the DAC7574EVM do?
  • The EVM is a Circuit board which allows the designer to run an evaluation of the DAC7574 device in real time.
Can I get the board design/gerber files/artwork?
  • Yes, gerber files are available.
Can I purchase more than 1?
  • Yes.
Can you bill me for the EVM?
  • No, We take credit cards, purchase orders and corporate checks.
How long will it take to receive the EVM?
  • You should receive the EVM within 5 working days. We can rush it to you for an additional charge.
Where can I get samples of the DAC7574 or ICs in this group?
  • By contacting your local TI authorized distributor.
Does this product have NAFTA exemption?
  • No, EVMs are not qualified for NAFTA exemption.


BOM
Board Layout
Populated EVM Board
Schematic
User's Guide

精密 DAC (≤10 MSPS)
DAC5574  采用微型 MSOP 封装且具有 I2C 接口的 8 位四通道 DAC DAC7574 带 I2C 接口的 12 位四路电压输出数模转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

DAC7574EVM — DAC7574 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

DAC7574EVM DAC7574 评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
证书 DAC7574EVM EU Declaration of Conformity (DoC) 2019-1-2
用户指南 DAC7571/4, DA6571/4, DAC5571/4, DAC8571 EVM (Rev. A) 2004-2-5

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持