C64XPLUSCODECS
编解码器 - 视频和语音 - 基于 C64x+ 的器件(OMAP35x、C645x、C647x、DM646、DM644x 和 DM643x)
C64XPLUSCODECS
概述
TI 编解码器免费提供,附带生产许可且现在可供下载。所有编解码器均经过生产环境测试,可轻松集成到视频和语音应用中。点击“获取软件”按钮(上方),获取经过测试的最新编解码器版本。该页面及每个安装程序中都包含有数据表和发布说明。
其他信息:
特性
为获得理想的设计效果,请查找针对您平台进行优化的编解码器。如果找不到,请点击“获取软件”按钮(上方)查找针对 TI C64x+ 内核器件(例如:OMAP35x、TMS320C645x、TMS320C647x、TMS320DM646x、TMS320DM644x 和 TMS320DM643x 系列的大多数器件)进行优化的编解码器。
- 有关针对 DaVinci、OMAP 或 C55x 处理器进行优化的编解码器,请转到编解码器当前库存。
- 有关 DM648 器件,请参阅 DM648 编解码器 (XDM v0.9)。
- 对于 DM642 器件,可申请获取较低版本、不受支持的 DM642 评估编解码器。
C64x+ 编解码器提供:
- LINUX 和 WINDOWS 安装程序
- 采用 XDC 封装且在编解码器引擎测试中经标准 EVM 验证
- 所有编解码器都兼容 eXpressDSP™,并实施 XDM 1.x 的一个接口
- 每个编解码器数据表都指定了性能数据
下载
C64XPLUSCODECSPCH — 用于 C64x+ 器件的语音编解码器
支持的产品和硬件
产品
多媒体和工业网络 SoC
汽车驾驶辅助 SoC
音频和雷达 DSP SoC
C64XPLUSCODECSPCH — 用于 C64x+ 器件的语音编解码器
G711 Encoder and Decoder
G722 Encoder and Decoder
G722.1 Encoder and Decoder
G722.2 Encoder and Decoder
G726 Encoder and Decoder
G711 Encoder and Decoder
G722 Encoder and Decoder
G722.1 Encoder and Decoder
G722.2 Encoder and Decoder
G726 Encoder and Decoder
产品
多媒体和工业网络 SoC
汽车驾驶辅助 SoC
音频和雷达 DSP SoC
文档
G711 Data Sheet for Encoder and Decoder
G711 Release Notes
G722 Data Sheet for Encoder and Decoder
G722 Release Notes
G722.1 Data Sheet for Encoder and Decoder
G722.1 Release Notes
G722.2 Data Sheet for Encoder and Decoder
G722.2 Release Notes
G726 Data Sheet for Encoder and Decoder
G726 Release Notes
发布信息
All codecs are
eXpressDSP
compliant and implement one of the XDM 1.0 interfaces.Each codec is XDC packaged and validated on DM6446 EVM in a Codec Engine based test framework.
TIPS and
FAQs
: Understanding and integrating TI codecs:Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK | DaVinci
SUPPORTED PLATFORMS:All these speech modules can be used on any of the C64x+ based platforms like DM644x, DM646x, OMAP3530, DM648, C6466 and C674x
RELEASE PACKAGE: All the speech codec releases have both encoder and decoder release packages
G722.2 from ITU-T is also known as GSM-WBAMR from 3GPP
PERFORMANCE: Please refer to codec data sheet for MHz and memory requirement. Actual MHz requirements vary depending on memory and cache configuration
Technical Support: please contact Couth Infotech Private Limited, email: TISupport@CouthIT.com
C64XPLUSCODECSVID — C64x+ 视频编解码器 - 软件和文档
支持的产品和硬件
产品
多媒体和工业网络 SoC
汽车驾驶辅助 SoC
音频和雷达 DSP SoC
C64XPLUSCODECSVID — C64x+ 视频编解码器 - 软件和文档
MPEG4 Decoder SP@L5 Max:WVGA/D1@30 frames per second
MPEG4 Encoder SP@L5 Max:WVGA/D1@30 frames per second
MPEG2 Decoder MP@ML Max:WVGA/D1@30 frames per second
JPEG Decoder
JPEG Encoder
H.264 Decoder BP@Level 3.0 Max:D1@30 frames per second
H.264 Encoder BP@Level 4.1 Max:HD resolutions@30 frames per second
MPEG4 Decoder SP@L5 Max:WVGA/D1@30 frames per second
MPEG4 Encoder SP@L5 Max:WVGA/D1@30 frames per second
MPEG2 Decoder MP@ML Max:WVGA/D1@30 frames per second
JPEG Decoder
JPEG Encoder
H.264 Decoder BP@Level 3.0 Max:D1@30 frames per second
H.264 Encoder BP@Level 4.1 Max:HD resolutions@30 frames per second
产品
多媒体和工业网络 SoC
汽车驾驶辅助 SoC
音频和雷达 DSP SoC
文档
MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Data Sheet
MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Release Notes
MPEG4 SP@L5-H.263 Profile 0 Max:WVGA/D1 Encoder Data Sheet
MPEG4 SP@L5-H.263 Profile 0 Max:WVGA/D1 Encoder Release Notes
MPEG2 MP@ML Max:WVGA/D1 Decoder Data Sheet
MPEG2 MP@ML WVGA/D1 Decoder Release Notes
JPEG Decoder Data Sheet
JPEG Decoder Release Notes
JPEG Encoder Data Sheet
JPEG Encoder Release Notes
H.264 BP@Level 3.0 Max:D1 Decoder Data Sheet
H.264 BP@Level 3.0 Max:D1 Decoder Release Notes
H.264 BP@Level 4.1 Max:HD resolutions Encoder Data Sheet
H.264 BP@Level 4.1 Max:HD resolutions Encoder Release Notes
发布信息
All codecs are
eXpressDSP
compliant and implement one of the XDM 1.x interfaces.Each codec is XDC packaged and validated on a standard EVM in a Codec Engine based test framework.
TIPS and
FAQs
: Understanding and integrating TI codecs:Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK | DaVinci
PERFORMANCE: See Codec performance tables for
DaVinci
devices: DM365, DM6446, DM6467, DM648, C64x+These codecs would work on DM644X, OMAP3XXX and DM6467 devices as is and need modifications to work on other C64X+ based device.Please refer to Application Notes for Changes required to run C64X+ Video codecs on various platforms