BYTES-3P-BE-AM6254
bytes at work bE-AM6254 system on modules for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors
BYTES-3P-BE-AM6254
概述
Industrial-grade reliability paired with a powerful 3D graphics core, high-speed memory, dual display interfaces and advanced security features to meet the needs of industry 4.0
The byteENGINE Am62x, or bE-AM6254, is a system on module based on the AM623 and AM625 processors, with flexible connectivity and networking options, powerful graphics and dual-display capabilities, flexibility to meet customer needs, small form factor, and secure boot for applications requiring high security.
特性
- 30 mm x 40 mm
- 2x 60-pin + 2x 80-pin HDI connectors
- 2-GB LPDDR4, 8-GB or 32-GB eMMC
- 2x Gb Ethernet switch (TSN), 1x USB 2.0 Type-A (Host), 1x USB 2.0 micro-AB (OTG)
- 5-in LVDS display included in development kit
- Linux Yocto
立即订购并开发
评估板
bE-AM6254-1400-R2048-E32-EC — System on module with 32-GB eMMC based on AM6254 quad Arm Cortex-A53 1.4-GHz processor with GPU
bE-AM6254-1400-R2048-E32-EC — System on module with 32-GB eMMC based on AM6254 quad Arm Cortex-A53 1.4-GHz processor with GPU
评估板
bE-AM6254-1400-R2048-E8-EC — System on module with 8-GB eMMC based on AM6254 quad Arm Cortex-A53 1.4-GHz processor with GPU
bE-AM6254-1400-R2048-E8-EC — System on module with 8-GB eMMC based on AM6254 quad Arm Cortex-A53 1.4-GHz processor with GPU
评估板
byteDEVKIT-AM62x — Development kit for byteENGINE bE-AM6254 SOM with 5-in LVDS display included
byteDEVKIT-AM62x — Development kit for byteENGINE bE-AM6254 SOM with 5-in LVDS display included
支持和培训
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 bytes at work AG。
视频系列
观看全部视频免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。