BQ41Z90EVM is a prototype evaluation module and is available in limited quantities.
BQ41Z90EVM
BQ41Z90 evaluation module
BQ41Z90EVM
概述
The BQ41Z90EVM is a complete system for evaluating the functionality of the BQ41Z90 fuel gauge. This gauge is appropriate for applications powered by multicell battery systems up to 16 cells in series. The evaluation module (EVM) includes one BQ41Z90 circuit module, a current-sense resistor and six thermistors.
特性
- Ultra-low-power 32-bit RISC processor
- Dynamic Z-TrackTM technology
- Supports SHA-1, SHA-256 and ECC
- Up to 1MHz SMBus 3.2 host communication support
电池电量监测
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | BQ41Z90 锂离子电池包管理器评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2024-12-9 |
证书 | BQ41Z90EVM EU Declaration of Conformity (DoC) | 2024-11-22 |