BDE-3P-LE2340
概述
BDE-3P-LE2340 modules are Bluetooth® 5.3 Low Energy wireless modules based on the CC2340R. With their low cost and exceptional RF and power consumption performance, these modules are ideal for applications that are cost-sensitive and require extended battery life. Multiple variants are available to meet diverse integration needs, offering three antenna options: an ANT pin for an external antenna, a U.FL connector for an external antenna, and an integrated PCB trace antenna. The operating temperature range is -40℃ to +85℃, with an extended range of -40℃ to +105℃ for the '-IN' (extended industrial) variants. The modules come with different memory options: 512KB or 256KB for flash, 12KB or 26KB for RAM, and variants with embedded 32Mbit SPI flash memory for additional storage requirements. Depending on the variant, users can access up to 26 or 12 GPIOs.
特性
- Bluetooth® Low Energy 5.3
- Integrated 48-MHz Arm Cortex-M0+ processor supporting BLE 5.3, ZigBee, SimpleLink TI 15.4-stack and Proprietary systems
- 256 KB of in-system programmable flash
- Backwards compatibility and support for key features from Bluetooth 4.2 and earlier LE specifications
- Antenna options:
- External antenna
- U.FL Connector
- Integrated PCB
- Operating Temperature:
- -40 to 85°C
- -40 to 105°C
立即订购并开发
BDE-LE2340R21GE — CC2340R2 具有 12 个 GPIO 的蓝牙 2.4GHz 模块
BDE-LE2340R21GE — CC2340R2 具有 12 个 GPIO 的蓝牙 2.4GHz 模块
BDE-LE2340R22KP — CC2340R2 具有 26 个 GPIO 的蓝牙 2.4GHz 模块
BDE-LE2340R22KP — CC2340R2 具有 26 个 GPIO 的蓝牙 2.4GHz 模块
BDE-LE2340R52GE — CC2340R5 蓝牙 2.4GHz 模块
BDE-LE2340R52GE — CC2340R5 蓝牙 2.4GHz 模块
BDE-LE2340R52KP — CC2340R5 蓝牙 2.4GHz 模块
BDE-LE2340R52KP — CC2340R5 蓝牙 2.4GHz 模块
支持和培训
视频系列
观看全部视频免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。