AMC7823EVM
用于模拟监控和控制评估模块的 AMC7823 集成多通道 ADC 和 DAC
AMC7823EVM
概述
This EVM features the AMC7823EVM analog monitoring and control circuit device. The AMC7823EVM is a simple evaluation module and serves as a quick and easy way to evaluate the functionality and performance of the 12-bit AMC device. The EVM, through connectors, provides a way to supply an external reference. The AMC7823 built in band gap reference can also be used easily through on board connections enhancing the EVM’s flexibility. The 5-6K Interface board from TI can be used to operate the EVM through either the 5000 or 6000 series DSK.
特性
- Full-featured evaluation board for the AMC7823 Analog Monitoring and control circuit
- REF3125 and REF3112 are onboard references used to set the output range of the ADC and DAC
- Connection to TI's 5-6INTERFACE board allow operation with 5000 and 6000 DSKs
- Green LED indicators D1 and D5 for AVdd and DVdd light when power is applied
- Analog input signals can be supplied differentially through on-board terminals
集成型精密 ADC 和 DAC
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | AMC7823 EVM | 2005-11-10 | |||
| 证书 | AMC7823EVM EU Declaration of Conformity (DoC) | 2019-1-2 |