AMC1200EVM

适用于 AMC1200 电流检测、±250mV 输入基本隔离放大器的评估模块

AMC1200EVM

立即订购

概述

The AMC1200 is an isolated single-channel analog amplifier an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. The AMC1200 is used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1200EVM is a small form factor board containing all the necessary components to evaluate the AMC1200 device. The AMC1200EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the AMC1200, please refer to the AMC1200 product folder.

特性
  • 2mm, 2-terminal screw connectors to provide easy access to the analog inputs and outputs of the amplifier
  • ±250mV input range optimized for shunt resistor applications
  • Fully differential output with common mode voltage automatically adjusted to VDD2/2
隔离式放大器
AMC1200 ±250mV 输入、精密电流检测基本隔离式放大器 AMC1200-Q1 汽车级 ±250mV 输入、精密电流检测基本隔离式放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

AMC1200EVM — 适用于 AMC1200 电流检测、±250mV 输入基本隔离放大器的评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AMC1200EVM User Guide (Rev. A) 2013年 7月 30日
证书 AMC1200EVM EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频