AMC1100EVM
AMC1100 评估模块
AMC1100EVM
概述
The AMC1100 is an isolated single-channel analog amplifier an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. The AMC1100 is used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1100EVM is a small form factor board containing all the necessary components to evaluate the AMC1100 device. The AMC1100EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the AMC1100, please refer to the AMC1100 product folder.
特性
- 2mm, 2-terminal screw connectors to provide easy access to the analog inputs and outputs of the amplifier
- ±250mV input range optimized for shunt resistor applications
- Fully differential output with common mode voltage automatically adjusted to VDD2/2
隔离式放大器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | AMC1100EVM User's Guide (Rev. A) | 2015-12-11 | |||
| 证书 | AMC1100EVM EU Declaration of Conformity (DoC) | 2019-1-2 |