ADS7886EVM

ADS7886 评估模块

ADS7886EVM

立即订购

概述

The ADS7886EVM is a full-featured reference design, prototype, and software platform for the ADS7886ADC. The reference design feature contains essential circuitry to show case the A/D converter. It gives the ability to change the input components to use different input frequencies. As a prototype board the input circuitry contains extra pads to allow the input signal to be inverting or non-inverting. As a software test platform, the EVM can be plugged into a 5-6K INTERFACE or a MCU Interface board to allow operation with C5000 and C6000 DSKs or microcontrollers such as the MSP430.

特性
  • The EVM is a full-featured evaluation module for the ADS7886 12-bit, 1-MSPS, single-channel ADC
  • On board signal conditioning using a precision THS4031 operational amplifier
  • The on board reference voltage is derived from the ADS7886 device
  • Input digital buffers are not limited to device VDD
  • Built using TI's modular EVM design rules
精密 ADC
ADS7886 2.35V-5.25V 12 位 1MSPS 串行 ADC
下载 观看带字幕的视频 视频

立即订购并开发

评估板

ADS7886EVM — ADS7886 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

ADS7886EVM ADS7886 评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 ADS788xEVM Users Guide (Rev. B) 2008-8-28
证书 ADS7886EVM EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持