ADS1209EVM
ADS1209 评估模块
ADS1209EVM
概述
The ADS1209 is a two-channel delta-sigma (Δ Σ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The ADS1209EVM is a small form factor board containing all the necessary components to evaluate the ADS1209 device. The ADS1209EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the ADS1209, please refer to the ADS1209 product folder.
特性
- 2mm, 5-terminal screw connector to provide easy access to the analog inputs of the modulator
- 9-pin sub-D connector to provide modulator data (MDAT) and modulator clock (MCLK) outputs
- On-board 2.5V reference
- Compatible with the AMC1210 Digital Filter
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | AMC1210MB-EVM User's Guide (Rev. A) | 2016-2-4 | |||
| * | EVM 用户指南 | ADS1209EVM User's Guide | 2010-3-12 | |||
| 证书 | ADS1209EVM EU Declaration of Conformity (DoC) | 2019-1-2 |