551012922-001
SC-70 放大器通用评估板
551012922-001
概述
National Semiconductor offers this blank universal Evaluation Board to help you evaluate the performance of any low voltage, low power operational amplifier that is offered in the SC-70 package. Resistors, capacitors, or any other components can be easily mounted on this board. These components can be chosen from any of the following three popular sizes: 1206, 0805, and, 0603. The op amp can then be tested under the conditions of your choice.
The 551012922-001 Evaluation Board allows quick and easy evaluation of the part. You need only supply an analog input signaland a power supply to the evaluation board.
特性
- Universal for all low voltage, low power op amps.
- Dual sided layout for different pin-outs.
- Accommodates components of any of these sizes:
1206
0805
0603 - Quick and easy evaluation.
精密运算放大器 (Vos<1mV)
通用运算放大器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | 551012875, 551012922 Universal Op Amp Evaluation Boards (SOT-23 and SC-70) (Rev. C) | 2013-5-1 | |||
证书 | 551012922-001/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 |