WMBUS

Wireless M-bus protocol software

WMBUS

Downloads

Overview

The Wireless M-Bus standard (EN13757-4:2014-2) specifies the RF communication link between water, gas, heat, and electric meters and the data collecting devices. It is widely accepted in Europe for smart metering or Advanced Metering Infrastructure (AMI) applications. Wireless M-Bus was originally targeted to operate in the 868 MHz band, which gives a good trade-off between RF range and antenna size and provides a link budget suitable for a Home Area Network range inside buildings. Two other ISM bands in Europe, 169MHz and 433MHz, were added later to the wM-Bus specification, introducing narrow-band solutions with significantly higher link budget and thus enabling longer range solutions such as Metropolitan Area Networks in dense populated cities.

What does TI provide to help designers?

Hardware platforms:

Software solutions:

  • wM-Bus stack – For customers who want to shorten their development cycle and develop metering products TI provides an OMSv4.1.2 compliant and field proven wM-Bus stack. This is a full SW solution, supporting the SimpleLink Sub-1 GHz and Dual-Band wireless MCUs. The stack is provided “free-of-charge” and royalty-free when used with CC1310 and CC1350.

NOTE: Multiple other TI hardware platforms, including the two-chip solution of the MSP430 + CC112x and CC120x high performance transceivers are also supported, specifically the 868 and 169 MHz bands.

Learn more about the two-chip solution>

For more information regarding the MSP43x + CC112x/CC12x0 CIG (Italian Gas meter requirements) compliant stack solution contact your TI sales representative.

Support for the wM-Bus stack is available from Stackforce GmbH. Services include stack customization and porting to hardware platforms beyond Texas Instruments’ reference design.

Please contact Stackforce here

Features
  • Uni-directional S1-,.T1- and C1-mode Meter configuration at 868 MHz
  • Bi-directional S2-, T2- and C2-mode Meter configuration at 868 MHz
  • Bi-directional S2-, T2- and C2-mode Data Collector configuration at 868 MHz
  • 115.2 kbps UART interface with Serial Command Interpreter (to external Host MCU)
  • API interface for integration of the wM-Bus Stack into own application
  • OMSv4.1.2 compatibility (an OMSv4.0.2 Stack version for backwards compatibility with installed devices in the field is available as well).
  • Ultra-low power in sleep (UART interface inactive for Meter devices)

Downloads

Application software & framework

WMBUS-CC13X0 Wireless M-bus protocol software for CC13X0

Supported products & hardware
Download
Application software & framework

WMBUS-CC13X2 Wireless M-bus protocol software for CC13x2

Supported products & hardware
Download

Hardware development

DEVELOPMENT KIT
LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
EVALUATION BOARD
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU

Reference designs

REFERENCE DESIGN
TIDA-00838 Heat Cost Allocator with wM-Bus at 868 MHz Reference Design TIDC-DSSS868WMBUS-DC Battery-powered Data Collector for wM-Bus T-/C-mode & DSSS-coded Data Packets @ 868.95MHz Ref Design TIDC-MULTIBAND-WMBUS Multiband (169, 433 and 868MHz) wM-Bus RF sub-system with Segmented LCD Reference Design TIDC-WMBUS-169MHZ ETSI Cat. 1 Receiver-Capable wM-Bus 169MHz RF Subsystem for Smart Gas and Water Meters TIDC-WMBUS-868MHZ ETSI Cat2 Receiver Capable wM-Bus 868 MHz RF Subsystem for Smart Utility Meter & Heat Cost Allocator

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos