UCC5880QEVM-057

UCC5880QEVM-057

Order now

Overview

The UCC5880-Q1 evaluation module is designed for evaluation of the UCC5880-Q1, a 20A isolated single-channel gate driver with adjustable gate drive strength and advanced protection functions. This gate driver is targeted to drive high power SiC MOSFETs and IGBTs in EV/HEV applications. UCC5880-Q1 driver stage features a split output dual driver to allow highest flexibility in gate drive strength for different application conditions. Protection functions such as the active Miller clamp, DESAT or shunt current sensing detection, soft turn-off or two-level soft turn-off, VCE overvoltage protection, UVLO and OVLO of gate driver power supplies, temperature monitoring and thermal shutdown, and gate monitoring are included to support systems demanding high reliability. This driver also incorporates sophisticated diagnostic, protection, and monitoring features through a serial peripheral interface (SPI). strength and advanced protection functions. This gate driver is targeted to drive high power SiC MOSFETs and IGBTs in EV/HEV applications. UCC5880-Q1 driver stage features a split output dual driver to allow highest flexibility in gate drive strength for different application conditions. Protection functions such as the active Miller clamp, DESAT or shunt current sensing detection, soft turn-off or 2-level soft turn-off, VCE overvoltage protection, UVLO and OVLO of gate driver power supplies, temperature monitoring and thermal shutdown, and gate monitoring are included to support systems demanding high reliability. This driver also incorporates sophisticated diagnostic, protection, and monitoring features through a serial peripheral interface (SPI).

Features
  • Dual driver with split outputs: 15A peak source and sink paths and 5A peak source and sink paths
  • Primary and secondary side active short circuit (ASC) support
  • Power transistor protections: DESAT, OC/SC, programmable soft turnoff (STO) and two-level soft turnoff (2STO) during power transistor faults
  • SPI based device reconfiguration, verification, supervision and diagnosis
  • GUI available for use with optional TMDSCNCD280039C evaluation module controlCARD (not included)
Isolated gate drivers
UCC5880-Q1 — Automotive, 20A, real-time variable IGBT/SiC MOSFET isolated gate driver with advanced protection UCC5881-Q1 — Automotive, 20A, real-time variable IGBT/SiC MOSFET isolated gate driver with advanced protection

 

Isolated power modules (integrated transformer)
UCC14240-Q1 — Automotive, 2.0-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module
Download View video with transcript Video
Important note
Request more information

The user's guide, GUI and other information are available. Request now

Order & start development

Evaluation board

UCC5880QEVM-057 — UCC5880-Q1 evaluation module

Supported products & hardware

UCC5880QEVM-057 — UCC5880-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate UCC5880QEVM-057 EU RoHS Declaration of Conformity (DoC) Nov 11, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos