UCC28781EVM-053

UCC28781-Q1 evaluation module for automotive 500-Vdc input ZVS-flyback power supply applications

UCC28781EVM-053

Order now

Overview

UCC28781EMV-053 demonstrates high-efficiency, high-density, high-voltage automotive bias supply with 60-W , 15-V ouput using a zero-voltage-switching flyback (ZVSF) controller. The UCC28781-Q1 drives a primary-side silicon MOSFET directly and drives a secondary-side synchronous rectifier through a UCC5304 isolated gate-driver to increase efficiency and to achieve ZVS.

Features
  • High frequency operation >150 kHz enables small solution size while multi-mode operation maintains high efficiency across line and load.
  • Fixed 15-V output is rated for 4 Adc when the input is between 500 Vdc and 250Vdc, and is derated to 2 A for inputs between 250 Vdc and 50 Vdc.
  • Efficiency > 94% at 250 Vdc, full load and stand-by power < 70 mW at 500 Vdc, no load.
  • Also included on-board is an optional means to power the EVM from a 90-Vac to 264-Vac source.
  • This circuit design is tested and is available as an EVM with a corresponding user's guide.
AC/DC controllers
UCC28781 High-density, zero-voltage switching (ZVS) flyback controller with integrated SR control UCC28781-Q1 Automotive, high-density, zero-voltage switching (ZVS) flyback controller with integrated SR control

 

Isolated gate drivers
UCC5304 5kVrms, 4A/6A single-channel isolated gate driver w/ 5V UVLO

 

Shunt voltage references
ATL431 2.5-V low-IQ adjustable precision shunt regulator
Download View video with transcript Video

Order & start development

Evaluation board

UCC28781EVM-053 — UCC28781-Q1 evaluation module for automotive 500-Vdc input ZVS-flyback power supply applications

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
UCC28781 High-density, zero-voltage switching (ZVS) flyback controller with integrated SR control UCC28781-Q1 Automotive, high-density, zero-voltage switching (ZVS) flyback controller with integrated SR control
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC28781EVM-053 UCC28781-Q1 evaluation module for automotive 500-Vdc input ZVS-flyback power supply applications

close
Version: null
Release date:
Products
AC/DC controllers
UCC28781 High-density, zero-voltage switching (ZVS) flyback controller with integrated SR control UCC28781-Q1 Automotive, high-density, zero-voltage switching (ZVS) flyback controller with integrated SR control
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide Using the UCC28781EVM-053 Zero-Voltage-Switching Flyback Converter (Rev. A) PDF | HTML Sep 15, 2022
Certificate UCC28781EVM-053 EU RoHS Declaration of Conformity (DoC) Aug 19, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos