UCC28780EVM-021

UCC28780 active clamp flyback converter 45W EVM with UCC24612 and Si MOSFET

UCC28780EVM-021

Order now

Overview

The UCC28780EVM-021 is a 45-W evaluation module (EVM) for evaluating an off-line active-clamp flyback adapter for notebook charging and other applications. The EVM meets CoC Tier 2 and DoE Level 6 efficiency requirements. It is intended for evaluation purposes and is not intended to be an end product. The UCC28780EVM-021 converts input voltage of 90-VRMS to 264-VRMS down to 20-VDC, with a 2.25-A nominal output current rating and a 160-ms limit for over-power capability. The main devices used in this design are active clamp flyback controller UCC28780, SR controller UCC24612, and Si MOSFETs.

Features
  • 45-W, 20-V AC-to-DC converter using active-clamp flyback controller, Si MOSFET Power IC, and synchronous rectification.
  • High Efficiency (> 93%), High Power Density (> 20W/in3), Low Standby Power (55mW), and High Switching Frequency (300kHz).
  • Exceeds EU Code of Conduct and US Department of Energy efficiency requirements.
  • Adaptive Burst Mode feature maintains high efficiency even at light loads.
  • This evaluation module is tested and orderable and includes a User's Guide.

  • High-Voltage EVM User Safety Guidelines

AC/DC controllers
UCC24612 High-frequency multi-mode synchronous rectifier controller UCC28780 1-MHz High Frequency Active Clamp Flyback Controller

 

Shunt voltage references
ATL431 2.5-V low-IQ adjustable precision shunt regulator
Download View video with transcript Video

Order & start development

Evaluation board

UCC28780EVM-021 — UCC28780 Active Clamp Flyback Converter 45W EVM With UCC24612 and Si MOSFET

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC28780EVM-021 UCC28780 Active Clamp Flyback Converter 45W EVM With UCC24612 and Si MOSFET

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide Using the UCC28780EVM-021 May 15, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos